(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SP Coupler Type A Plug, Large Flow Type (Brass) (Part Numbers)

Part Number

Configured Part Number is shown.

8P-M-A

Part Number
8P-M-A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604) Applicable Fluids Water / Air / Oil / Chemical / Inert Gases / Gas for blowing equipments
Structure of Valve Double passages opening closing type Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::3 Types of connection screw Rc Nominal of Thread 1
Withstanding Pressure(MPa) 4.5 Trusco code 777-9348 Weight(g) 406

Please check the type/dimensions/specifications of the part 8P-M-A in the SP Coupler Type A Plug, Large Flow Type (Brass) series.

Tech Support