(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SP Cupla Type A Plug, Brass

Part Number

Configured Part Number is shown.

Part Number
BSBM 2P-A
BSBM 3P-A
BSBM 4P-A
BSBM 8P-A
Part NumberMinimum order quantityVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Nominal of Thread Withstanding Pressure
(MPa)
Overall length
(mm)
Trusco code Weight
(g)
1 Piece(s) 1 Day(s) 0~51/47.536292-144830
1 Piece(s) 1 Day(s) 0~53/87.540292-145660
1 Piece(s) 1 Day(s) 0~31/24.544292-1464120
1 Piece(s) 1 Day(s) 0~314.562292-1481210

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604) Applicable Fluids Water / Air / Oil / Chemical / Inert Gases / Gas for blowing equipments
Structure of Valve Double passages opening closing type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Types of connection screw R

Tech Support