(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SP Cupla Type A Socket, Brass

Part Number

Configured Part Number is shown.

BSBM 8S-A

Part Number
BSBM 8S-A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604) Applicable Fluids Water / Air / Oil / Chemical / Inert Gases / Gas for blowing equipments
Structure of Valve Double passages opening closing type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::3 Types of connection screw R Nominal of Thread 1
Withstanding Pressure(MPa) 4.5 Overall length(mm) 102 Trusco code 292-1421
Weight(g) 1020

Please check the type/dimensions/specifications of the part BSBM 8S-A in the SP Cupla Type A Socket, Brass series.

Tech Support