(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Super Cupla, PM Type

Part Number

Configured Part Number is shown.

02PM

Part Number
02PM
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Plug (Male) Body Material Steel Applicable Fluids Air
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1 Types of connection screw Rc
Nominal of Thread 1/4 Material Details Steel (chrome Plate) Withstanding Pressure(MPa) 1.5
Trusco code 113-6488 Weight(g) 22.7

Please check the type/dimensions/specifications of the part 02PM in the Super Cupla, PM Type series.

Tech Support