(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Super Cupla, PN Type

Part Number

Configured Part Number is shown.

02PN

Part Number
02PN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Plug (Male) Body Material Steel Applicable Fluids Air
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1 Mating Hose Inner Diameter(mm) 6.5
Mating Hose Outer Diameter(mm) 10 Material Details Steel (chrome Plate) Withstanding Pressure(MPa) 1.5
Trusco code 113-2784 Weight(g) 35.3

Tech Support