(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TSP Cupla, Stainless Steel, TPF Type (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SUS-10TPF
SUS-12TPF
SUS-16TPF
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Nominal of Thread Withstanding Pressure
(MPa)
Trusco code Weight
(g)
1 Piece(s) Quote -0~31 1/44.5113-4892570
1 Piece(s) 14 Day(s) or more 100~31 1/24.5113-4922630
1 Piece(s) Quote -0~223113-49571190

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Plug (Male) Body Material Stainless Steel Applicable Fluids Water / Air / Oil / Chemical / Inert Gases / Gas for blowing equipments
Operating Temperature Range(°C) -20::80 Types of connection screw R

Tech Support