(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TSP Cupla, Steel (Nickel Plating), TSM Type

Part Number

Configured Part Number is shown.

Part Number
10TSM
12TSM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread Trusco code Weight
(g)
1 Piece(s) 26 Day(s) or more 101 1/4113-9771950
1 Piece(s) Quote -1 1/2113-98011180

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Socket (female) Body Material Steel Applicable Fluids Air / Oil / Inert Gases / Gas for blowing equipments
Structure of Valve Double passages opening type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::3 Types of connection screw Rc Material Details Steel (nickel plating)
Withstanding Pressure(MPa) 4.5

Tech Support