(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Large-size Curtain Rail Option, Top Cover

Part Number

Configured Part Number is shown.

15T65BL

Part Number
15T65BL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Dimension(mm) 12 x 44.7 x 100 Width(mm) 100 Height(mm) 44.7
Length(mm) 12 Compatible Rail D40 rail Material Steel / black paint
Trusco code 130-8681 Weight 79 g Item Name TOP cover black

Tech Support