(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Analog Clamp Meter (for measuring AC current)

Part Number

Configured Part Number is shown.

MODEL2608A

Part Number
MODEL2608A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Resistance(Ω) 10k Signal Detection Method Average rectification (MEAN) Width(mm) 78
Depth(mm) 39 Height(mm) 193 DC Voltage(V) 60
AC Voltage(V) 600 AC Current(A) 300 Power Supply AA dry battery(R6P) x 1(included)
Trusco Code 479-6721 Weight(g) 275 Detection Method Average value rectification(MEAN)
Feature 2 Minimum resolution 0.2A

Please check the type/dimensions/specifications of the part MODEL2608A in the Analog Clamp Meter (for measuring AC current) series.

Tech Support