(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Handle (Zinc Die Casting), FA Series (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
FA-HAND97
FA-HAND132
Part NumberMinimum order quantityVolume DiscountDays to ShipHeight H
(mm)
Total Length
(mm)
Diameter
(mm)
Mounting Pitch
(mm)
Dimension B1
(mm)
2-Hole Pitch
(mm)
Trusco Code Weight
(g)
1 Piece(s) 1 Day(s) 25971283198389-228032
1 Piece(s) 1 Day(s) 2613213118229389-226350

Loading...

  1. 1

Basic Information

Main Body Material Zinc Diecast Main Body, Surface Treatment Chrome Plating Hole Diameter(mm) 3.5

Tech Support