(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Pressure Coupling (conversion adapter)

Part Number

Configured Part Number is shown.

Part Number
TB163
TB164
TB165
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection size L
(mm)
Inner diameter d Trusco code Weight
(g)
1 Piece(s) 35 Day(s) M16 x 1.5 (right) x Rc1/4376434-537175
1 Piece(s) 35 Day(s) M16 x 1.5 (left) x Rc1/4376434-538075
1 Piece(s) 35 Day(s) M12 x 1.0 (right) x Rc1/4323434-539840

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 0.99 Operating Temperature Range(°C) -10::75 Working fluid(mm) Nitrogen, Oxygen, Argon, air, etc.
Use Gas joint Material details Brass

Tech Support