(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

San Ace DC Fan / 60 × 60 mm Series (Part Numbers)

San Ace DC Fan / 60 × 60 mm Series

Click this image to zoom it.

Move the mouse over the image to zoom

High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□60 mm).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

109L0612M401

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□60
●Thickness(mm):25
●Rated Voltage(V):DC24
●Air Volume(m3/min):0.530
●Static Pressure(Pa):40.2
●Sound Pressure Level (dB (A)):28
●Expected Life(Hour):60000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
109L0612M401
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Special Priced Product Features
1 Piece(s) 16 Day(s) or more -25mmDC12VPulseLong Life0.362019.6Without GussetAluminumM100000--

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 60x60 Safety standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 109L0612M401 in the San Ace DC Fan / 60 × 60 mm Series series.

Products like this...

Part Number
109L0612H401
109L0612H402
109L0612H4D01
109L0612M402
109L0612S401
109L0624F402
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Special Priced Product Features
1 Piece(s) 16 Day(s) or more -25mmDC12VPulseLong Life0.532840.2Without GussetAluminumH100000--
1 Piece(s) 16 Day(s) or more -25mmDC12VNALong Life0.532840.2Without GussetAluminumH100000--
1 Piece(s) 16 Day(s) or more 1025mmDC12VLockLong Life0.532840.2Without GussetAluminumH100000--
1 Piece(s) 16 Day(s) or more 1025mmDC12VNALong Life0.362019.6Without GussetAluminumM100000--
1 Piece(s) 16 Day(s) or more -25mmDC12VPulseLong Life0.653356.8Without GussetAluminumS100000--
1 Piece(s) 16 Day(s) or more 1025mmDC24VNALong Life0.442429.4Without GussetAluminumF100000--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)