(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DC Fan / □120 mm Series (Part Numbers)

DC Fan / □120 mm Series

High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□120 mm).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

9G1212G4D01

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□120
●Thickness(mm):25
●Air Volume(m3/min):2.500
●Static Pressure(Pa):53.9
●Sound Pressure Level (dB (A)):40
●Expected Life(Hour):40000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
9G1212G4D01
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
1 Piece(s) 16 Day(s) or more 1025mmDC12VLockStandard (general purpose)3.6851120With ribsResinG40000

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 120x120 Safety standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 9G1212G4D01 in the DC Fan / □120 mm Series series.

Products like this...

Part Number
9G1212F401
9G1212G102
9G1212G1D01
9G1212H101
9G1212H102
9G1212H1021
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
1 Piece(s) 16 Day(s) or more -25mmDC12VPulseStandard (general purpose)1.983542With ribsResinF40000
1 Piece(s) 16 Day(s) or more -38mmDC12VNAStandard (general purpose)3.8849135With ribsResinG40000
1 Piece(s) 16 Day(s) or more 1038mmDC12VLockStandard (general purpose)3.8849135With ribsResinG40000
1 Piece(s) 16 Day(s) or more -38mmDC12VPulseStandard (general purpose)2.83970.4With ribsResinH40000
1 Piece(s) 16 Day(s) or more 1038mmDC12VNAStandard (general purpose)2.83970.4With ribsResinH40000
1 Piece(s) 16 Day(s) or more 1038mmDC12VNAStandard (general purpose)2.83970.4Without GussetResinH40000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)