(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Solid State Contactors US-K Series

Solid State Contactors US-K Series

Solid State Contactors US-K Series
Solid State Contactors are electronic switches that use semiconductors to control the flow of electricity.
[Feature]
● The power circuit elements are electricaly insulated from the heatsink.
● Silent operation: Since the contactor has no moving part, noise iseliminated.
● Surge absorbers are built-in for protection of the power circuit elements from line surges.
● Rated operational current (A) : 70, 100, 120, 150 and 200

PDF

Part Number

Configured Part Number is shown.

 
Part Number
US-K70
US-K100
US-K100TE
US-K120TE
US-K150
US-K150TE
US-K200
US-KH70
US-KH100
US-KH100TE
US-KH120TE
US-KH150
US-KH150TE
US-KH200
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Poles Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Specifications Motor capacity 400 VAC
(kW/A)
Motor Capacity VAC 200
(kW/A)
Number of Elements
(Piece)
Rated current used
(A)
1 Piece(s) Quote 112470160Standard Form-11/48-70
1 Piece(s) Quote 1214110156Standard Form-15/65-100
1 Piece(s) Quote 31952301903-pole 3-element form-15/653100
1 Piece(s) Quote 32452301903-pole 3-element form-15/653120
1 Piece(s) Quote 1214110156Standard Form-18.5/79-150
1 Piece(s) Quote 32452301903-pole 3-element form-18.5/793150
1 Piece(s) Quote 1267110156Standard Form-22/93-200
1 Piece(s) Quote 112470160Standard Form22/4811/48-70
1 Piece(s) Quote 1214110156Standard Form30/6515/65-100
1 Piece(s) Quote 31952301903-pole 3-element form30/6515/653100
1 Piece(s) Quote 32452301903-pole 3-element form30/6515/653120
1 Piece(s) Quote 1214110156Standard Form37/7918.5/79-150
1 Piece(s) Quote 32452301903-pole 3-element form37/7918.5/793150
1 Piece(s) Quote 1267110156Standard Form45/9322/93-200

Loading...

  1. 1

Basic Information

Operating Method Irreversible type Coil rated voltage(V) DC4 to 24 Equipment Name Solid state contactor
Finger protection/terminal cover NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)