(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Solder Extractor (DS-017)

Solder Extractor (DS-017)

A simple solder wick blotter. Total Length: 349 mm Replacement Nozzle: SRT-12

[Features]
· Features a self-cleaning mechanism.
· A popular solder wick blotter in a handy size. Great for on-site repairs and maintenance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DS-017

Features

●Self cleaning mechanism is adopted.

Specification

●Cylinder Capacity(ml):25
●Size(mm):349
●SPQ(piece):10
●Ultimate vacuum: Approx. 50kPa
Part Number
DS-017
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1
 

Basic Information

Cylinder capacity(ml) 25 Overall Length(mm) 349

Please check the type/dimensions/specifications of the part DS-017 in the Solder Extractor (DS-017) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)