(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ultra-Cinch, UCT/UGCTC/UGCTE Series【1-10 Pieces Per Package】 (UCT3S-X0)

Ultra-Cinch, UCT/UGCTC/UGCTE Series UCT3S-X0

It is a zip tie band with fastener typed buckle on the face and it can be used repeatedly since it is easy to attach.
[Features]
・ It is made with soft and high quality material, therefore it can be used for wiring construction safely.
・ It is adjustable and can be removed and attached repeatedly.
・ It is a unique design with hook and loop at the same side, and it can fix a wide range of bundled wires in small to large diameter securely.
・ The buckling of the low profile is to keep the finished outer diameter small to fix the bundled wires strongly and securely.
・ The tip is thinner so it is hard to hook and easy to check visually.
・ The columbiformes type is strong and can bundle with high reliability and fix on cabinets and etc., therefore it prevents the bundled wires removed even pulled.
・ Use over 50mm put together in order to ensure the regulated loop tensile strength.
[Applications]
・ It is for application not to tighten too much or necessary to remove frequently when fixing on a rack for LAN cable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UCT3S-X0

Part Number
UCT3S-X0
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipFixing Method Screw Used

10 Pieces Per Package

1 Pack(s) 12 Day(s) --

Loading...

  1. 1

Basic Information

Band Diameter(mm) 76 Overall Length(mm) 305 Width(mm) 21.6
Material Nylon Color Black Special Function/Application Re-bandable (Includes Velcro Tape)
Operating temperature range (Min - Max)(°C) -18 to +60

Please check the type/dimensions/specifications of the part UCT3S-X0 in the Ultra-Cinch, UCT/UGCTC/UGCTE Series series.

Products like this...

Part Number
UGCTE3SX0
Part NumberMinimum order quantityVolume DiscountDays to ShipFixing Method Screw Used
1 Piece(s) 12 Day(s) Outer eyeletM5 screw

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)