(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PEEK Cable Tie【100 Pieces Per Package】 (Part Numbers)

PEEK Cable Tie

[Features]
· Suitable for high-temperature environments and environments where chemicals are used.
· Up to 260°C environment, the stable material can generate excellent loop tensile strength.
· Halogen free and has flame retardant properties of UL94V-0 rating that can suppress smoke and gas at combustion, and contributes to improving the safety of a work environment.
· Excellent resistance against various chemical drugs excluding a part of drugs (concentrated sulfuric acid, etc.) and has superior radiation resistance for a long duration.
· PEEK (polyetheretherketone) can be used under the environment exceeding 200 degrees.
· Able to utilize in places where cable ties made of stainless steel cannot be used.
[Applications]
· Ties in the environment where high temperature and drugs are used.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PLT2S-C71

Part Number
PLT2S-C71
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Band Diameter(mm) 48 Overall Length(mm) 188 Width(mm) 4.8
Material Polyetheretherketone Color Light Brown Environment resistance Heat Resistant / Chemical-Resistant / Flame Retardant
Flame retardant grade (main raw materials) UL94V-0 Type Standard Recommended tools GTS/PTS
Wire bundle diameter dimensions(Inch) 2 Loop tensile strength(N(kg)) 667(68.1) Operating temperature range (Min - Max)(°C) -60 to +260

Please check the type/dimensions/specifications of the part PLT2S-C71 in the PEEK Cable Tie series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)