(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hyper V【100 Pieces Per Package】

Hyper V

Cable tie with 2 very strong locking claws.

[Features]
Extremely strong loop tensile strength enables secure tightening of wire bundle.
Unique wedge lock features both upper and lower lock claws.
Serration on both surfaces of the strap enables flexible securing of different types of wire bundles.
Side insertion of the strap into the head with no head protrusion enables tight securing of the wire bundle.
The entire body is chamfered to eliminate injury to hands and damage to wires.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HV9150-C0

Part Number
HV9150-C0
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Band Diameter(mm) 150 Overall Length(mm) 525 Width(mm) 8.9
Material Weatherproof nylon 66 Color Black Environment resistance Weather-Resistant
Operating temperature range (Min - Max)(°C) -59 to +85

Please check the type/dimensions/specifications of the part HV9150-C0 in the Hyper V series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)