(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ferrule with Insulated Cover for 2-Wire Insertion【100-500 Pieces Per Package】 (Part Numbers)

Ferrule with Insulated Cover for 2-Wire Insertion

Ferrule for connecting 2 wires (wire range: 0.5 to 16 mm2 (AWG20- 6), DIN 46228 compliant)

[Features]
· Ferrule for connecting 2 wires (wire range: 0.5 to 16 mm2 (AWG20-6), DIN46228 compliant)

PDF

Part Number

Configured Part Number is shown.

H0.75/16D

 
Part Number
H0.75/16D
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
AWG size
(AWG)
Color (color) Model Conforming wire size
(mm2)
Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Wire coating internal diameter A (for 2 wire insertion)
(mm)
Wire coating internal diameter B (for 2 wire insertion)
(mm)
Coating peel length
(mm)

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10-5.5 × 3--[Other] Grey_2H0,75/17D ZH GR SV0.75Copper (tin plated) / Polypropylene5 per pack10010.05.53.013.0

Loading...

  1. 1

Basic Information

Type Crimp terminal with cover Shape Sleeve Series H sleeve
Representative Standard CSA Number of wires inserted For 2 wire insertion Sleeve thickness S1(mm) 0.15
Insulation thickness S2(mm) 0.3 Maximum Operating Temperature(°C) 105

Please check the type/dimensions/specifications of the part H0.75/16D in the Ferrule with Insulated Cover for 2-Wire Insertion series.

Products like this...

Part Number
9037230000
9037240000
9037290000
H1.5/16 ZH R
H1.5/20 ZH R
H1.5/20D
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
AWG size
(AWG)
Color (color) Model Conforming wire size
(mm2)
Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Wire coating internal diameter A (for 2 wire insertion)
(mm)
Wire coating internal diameter B (for 2 wire insertion)
(mm)
Coating peel length
(mm)

500 Pieces Per Package

1 Pack(s) 16 Day(s) or more 101.75.5 x 31518[White] WhiteH0,75/15 ZH W0.75Copper (tin plating)/PolypropyleneLoose pack5008.05.53.011.0

500 Pieces Per Package

1 Pack(s) 16 Day(s) or more 101.75.5 x 31618[White] WhiteH0,75/16 ZH W0.75Copper (tin plating)/PolypropyleneLoose pack50010.05.53.013.0

500 Pieces Per Package

1 Pack(s) 16 Day(s) or more 102.26.5 x 3.61616RedH1,5/16 ZH R1.5Copper (tin plating)/PolypropyleneLoose pack5008.26.53.611.0

500 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10-6.5 × 3.6-16RedH1,5/16 ZH R1.5Copper (tin plated) / PolypropyleneLoose packed5008.26.53.611.0

500 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10-6.5 × 3.62016RedH1,5/20 ZH R1.5Copper (tin plated) / PolypropyleneLoose packed50012.06.53.615.0

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10-6.5 × 3.62016[Other] Black_2H1,5/20D SW ZH SV1.5Copper (tin plated) / Polypropylene5 per pack10012.06.53.615.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)