(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ferrule With Insulation Cover【1-500 Pieces Per Package】 (Part Numbers)

Ferrule With Insulation Cover

Sleeve (ferrule) to prevent wires from unraveling, contributing to quality improvement.
[Features]
· Available in 12 colors that allows for assigning a color to each wire size.
· Each wire size has a different insulating cover color.
[Applications]
· Crimping prevents wires from unraveling, contributing to quality improvement and stability of electrical connections.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

9028260000

 
Part Number
9028260000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
AWG size
(AWG)
Color (color) Model Conforming wire size
(mm2)
Number of wires inserted Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Sleeve thickness S1
(mm)
Insulation thickness S2
(mm)
Coating peel length
(mm)

500 Pieces Per Package

1 Pack(s) 16 Day(s) or more 1013.11220[Other] OrangeH0,5/10 OR SV0.5For one insertionCopper (tin plating)/Polypropylene5 series each bag5006.00.150.258.0

Loading...

  1. 1

Basic Information

Type Crimp terminal with cover Shape Sleeve Series H sleeve
Representative Standard CSA Maximum Operating Temperature(°C) 105

Please check the type/dimensions/specifications of the part 9028260000 in the Ferrule With Insulation Cover series.

Products like this...

Part Number
463000000
463100000
533500000
9028270000
9028350000
H0.14/10 GR SV
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
AWG size
(AWG)
Color (color) Model Conforming wire size
(mm2)
Number of wires inserted Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Sleeve thickness S1
(mm)
Insulation thickness S2
(mm)
Coating peel length
(mm)

500 Pieces Per Package

1 Pack(s) 8 Day(s) or more 101.43.51417YellowH1,0/14 GE1For one insertionCopper (tin plating)/PolypropyleneLoose pack5008.00.150.2510.0

500 Pieces Per Package

1 Pack(s) 8 Day(s) or more 101.741416RedH1,5/14 R1.5For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.2512.0

100 Pieces Per Package

1 Pack(s) 8 Day(s) or more 103.56.92010[Other] BlackH6,0/20 SW6For one insertionCopper (tin plating)/PolypropyleneLoose pack10012.00.20.325.0

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more 1013.11620[Other] OrangeH0,5/16 OR SV0.5For one insertionCopper (tin plating)/Polypropylene5 series each bag50010.00.150.2512.0

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more 101.741616RedH1,5/16 R SV1.5For one insertionCopper (tin plating)/PolypropyleneLoose pack50010.00.150.2512.0

500 Pieces Per Package

1 Pack(s) 12 Day(s) or more 100.62-26[Other] Grey_2H0,14/10 GR SV0.14For 1 wire insertionCopper (tin plated) / Polypropylene5 per pack5006.00.150.258.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)