(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

USB 2.0 Cable, Type A Connector <=> miniB Connector

USB 2.0 Cable, Type A Connector <=> miniB Connector

A-mini B type USB 2.0 cable.
[Features]
・ USB 2.0 cable that can connect PCs and game consoles to peripheral devices with a mini-B terminal
・ For PCs and game consoles with a USB A type interface
・ For external hard disk drives, digital cameras, portable game consoles, etc.
・ Supports high-speed data transfer with a USB 2.0 standard transmission speed of 480 Mbps
・ Uses gold-plated pins that are resistant to rust, etc., and suppress signal deterioration
・ Uses a double shielded cable that protects the signal from external noise interference
[Applications]
・ USB mini B type HDD, various drives, digital cameras, handheld game consoles, etc. can be connected to a PC

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

U2C-M05BK

 
Part Number
U2C-M05BK
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Standard (CN1/CN2) USB2.0 Connector type CN1 A male Connector type CN2 miniB male
Length(m) 0.5 Type Cable Color Black
Finished outer diameter(mm) Approximately 3.8 Standard details USB 2.0 specification (HI-SPEED mode) certified

Please check the type/dimensions/specifications of the part U2C-M05BK in the USB 2.0 Cable, Type A Connector <=> miniB Connector series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)