(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plastic Case, SY Series (Part Numbers)

Plastic Case, SY Series
  • On Sale Till 31/03/2025

Plastic Case (SY)

[Features]
- Flat-plate panels make machining easy.

(i)Caution

  • Color specification change from manufacture shipments dated August 2016.
    Please use the light gray G-type color signal for replacements, as the ivory A-type color signal has been discontinued. ※ This change will occur when your inventory of old specification product is used up. Thank you.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SY-110B

 
Part Number
SY-110B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Color specifications
(Top Cover)
Color specifications
(Panel)
t
(mm)
Rubber Feet Screw length
1 Piece(s) Same day 10109.546140BlackBlackBlack1.0B-P41M3 x 30

Loading...

  1. 1

Basic Information

Material ABS Resin Protection grade (IP) NA Mounting Base No mounting base
Installation location Indoor Self-extinguishing(UL94) HB

Please check the type/dimensions/specifications of the part SY-110B in the Plastic Case, SY Series series.

Products like this...

Part Number
SY-110G
SY-150B
SY-150G
SY-190B
SY-190G
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Color specifications
(Top Cover)
Color specifications
(Panel)
t
(mm)
Rubber Feet Screw length
1 Piece(s) Same day 10109.546140Light gray-Light Gray1.0B-P41M3 x 30
1 Piece(s) Same day 1014954170BlackBlackBlack1.0B-P41M3 x 35
1 Piece(s) Same day 1014954170Light gray-Light Gray1.0B-P41M3 x 35
1 Piece(s) 16 Day(s) or more 1019054200BlackBlackBlack1.5B-P42M3 x 35
1 Piece(s) Same day 1019054200Light gray-Light Gray1.5B-P42M3 x 35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)