(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NCS Series Round Metal Connector (Plug/Adapter/Receptacle) (Part Numbers)

NCS Series Round Metal Connector (Plug/Adapter/Receptacle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • Volume Discount

Sturdy circular connector with a simple structure for a wide range of applications (Plugs, Receptacles, Adapters)

[Features]
・ A sturdy circular metal connector mainly used for industrial applications.
・ 10 types of shell sizes and numerous connector types for a wide range of applications are available.
・ Products that are compliant with the Electrical Appliances and Materials Safety Act of Japan are available.
・ CSA NRTL/C standard certified products are available. (CSA: C22.2 No.182.3)
・ It is a basic form of metal connector and is used for various circuits.
・ Robust and simple structure makes it easy to handle and mechanically and electrically stable.
[Applications]
・ Ideal for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NCS-253-ADF

Features

●Basic shape of metal connector piece, can be used for various circuits.
●Mechanically and electrically stable with robust machine/simple structure.
●Products with 2 to 5 number of contacts commodity are in PSE notation.(receptacle is not applicable)
●Wir

Usage

●Screw-in lock unit connector.

Specification

●SPQ(piece):10
●P(plug female) and R(receptacle male) or AD(adapter male) fit

Materials

●Shell: Zinc Alloy, Chrome Plate Treatment
●Insulator: Synthetic Resin
●Contact: Copper Alloy, Nickel Plate
Part Number
NCS-253-ADF
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Screw for Pipes Shell plating treatment Contact plating treatment Shell surface color (color type) Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6
1 Piece(s) 16 Day(s) or more -Female3Cable Connection10250StraightPSEAdapterGeneral Shape25Reverse-core type9.5 to 11.52NANAChromeNickelNA-NCS-253-PM [straight plug]-----

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NCS
Wire connection method Solder Protection function (environmentally resistant) NA Operating Temperature Range(°C) -40 to +120

Please check the type/dimensions/specifications of the part NCS-253-ADF in the NCS Series Round Metal Connector (Plug/Adapter/Receptacle) series.

Products like this...

Part Number
NCS-141-P(ROHS2.0)
NCS-141-R
NCS-141-R(ROHS2.0)
NCS-253-ADF(F)
NCS-253-ADF(F)(ROHS2.0)
NCS-253-ADF(ROHS2.0)
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Screw for Pipes Shell plating treatment Contact plating treatment Shell surface color (color type) Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6
1 Piece(s) 16 Day(s) or more --------------------------
1 Piece(s) 16 Day(s) or more -Male1Panel Mount5125Straight-ReceptacleFlange14Normal-core typeNA0.75Round shapeNAChromeNickelNA-NCS-141-P [straight plug]-----
1 Piece(s) 16 Day(s) or more --------------------------
1 Piece(s) 16 Day(s) or more 10Female3Cable Connection10250StraightPSEAdapterFlange25Reverse-core type9.5 to 11.52Round shapeNAChromeNickelNA-NCS-253-PM [straight plug]-----
1 Piece(s) 16 Day(s) or more --------------------------
1 Piece(s) Same day --------------------------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)