(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Connector NJW Series (Part Numbers)

Connector NJW Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Connector NJW Series
  • Connector NJW Series
  • Connector NJW Series
  • On Sale Till 31/03/2025
  • Volume Discount

Waterproof connector based on the NJC series.
[Features]
・ Waterproof connector with excellent weather resistance due to the use of a special surface treatment.
・ Die-cast shell made of zinc alloy or aluminum alloy.
・ Smooth connection due to the adoption of a 5-key guide.
・ Thread locking method.
・ "PSE" Products that compliant with the Electrical Appliances and Materials Safety Act of Japan are available.
・ UL/CSA standard certified product is available. (UL: UL1977 CSA: C22.2 No.182.3)
[Applications]
・ It is ideal for cable connections of outdoor equipment in general.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NJW-207-PM8

***********************************
Please consider this waterproof connector, too
***********************************
NRW series
(Resin)

* The NJW series is not compatible with other series.
Part Number
NJW-207-PM8
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Screw for Pipes Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15
1 Piece(s) 16 Day(s) or more -Male7Cable Connection10250Solder-PlugGeneral Shape20Reverse-core type7.0 to 8.51.25-25 to +85NANAStandardSilver-NJW-207-AD(F)F8 [relay plug]NJW-207-AD(F)FK8 [relay plug]NJW-207-ADF8 [relay plug]NJW-207-ADFK8 [relay plug]NJW-207-GAD(F)F1/2 [relay plug]NJW-207-GADF1/2 [relay plug]NJW-207-RF [panel receptacle]--------

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NJW
Connection direction Straight Protection function (environmentally resistant) IP67 equivalent Shell plating treatment Special Processing

Please check the type/dimensions/specifications of the part NJW-207-PM8 in the Connector NJW Series series.

Products like this...

Part Number
NJW-163-ADF5
NJW-163-ADF5(ROHS2.0)
NJW-163-ADF7
NJW-207-PMK12
NJW-207-PMK8
NJW-207-PMK8(ROHS2.0)
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Screw for Pipes Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15
1 Piece(s) 16 Day(s) or more -Female3Cable Connection10125SolderPSEAdapterGeneral Shape16Reverse-core type4.0 to 4.81.25-25 to +85NANAStandardSilver-NJW-163-PM5 [straight plug]NJW-163-PMK5 [straight plug]-------------
1 Piece(s) 16 Day(s) or more -----------------------------------
1 Piece(s) 16 Day(s) or more -Female3Cable Connection10125SolderPSEAdapterGeneral Shape16Reverse-core type5.7 to 6.81.25-25 to +85NANAStandardSilver-NJW-163-PM7 [straight plug]NJW-163-PMK7 [straight plug]-------------
1 Piece(s) 16 Day(s) or more -Male7Cable Connection10250Solder-PlugWith cable clamp20Reverse-core type10.6 to 12.51.25-25 to +85NANAStandardSilver-NJW-207-AD(F)F12 [relay plug]NJW-207-AD(F)FK12 [relay plug]NJW-207-ADF12 [relay plug]NJW-207-ADFK12 [relay plug]NJW-207-GAD(F)F1/2 [relay plug]NJW-207-GADF1/2 [relay plug]NJW-207-RF [panel receptacle]--------
1 Piece(s) 16 Day(s) or more -Male7Cable Connection10250Solder-PlugWith cable clamp20Reverse-core type7.0 to 8.51.25-25 to +85NANAStandardSilver-NJW-207-AD(F)F8 [relay plug]NJW-207-AD(F)FK8 [relay plug]NJW-207-ADF8 [relay plug]NJW-207-ADFK8 [relay plug]NJW-207-GAD(F)F1/2 [relay plug]NJW-207-GADF1/2 [relay plug]NJW-207-RF [panel receptacle]--------
1 Piece(s) 16 Day(s) or more -----------------------------------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)