(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

E-A-N / Independent Control Panel Cabinet / Base Not Included, Depth: 350 mm

E-A-N / Independent Control Panel Cabinet / Base Not Included, Depth: 350 mm

E-A-N35 series cabinet is a free-standing control panel cabinet that supports a variety of different equipment.

[Features]
· A free-standing panel cabinet without a base that supports various types of installations.
· A locking waterproof flat handle with superior functionality and design characteristics is used.
· Weld nuts are attached to the back surface of the door and the side surface of the body, so attaching wiring and equipment is convenient (there are no weld nuts on the body side surface at a depth of 250).
· Lighting panels can be attached to the ceiling.
· The body side surface includes a wiring support rail making wiring easy (excluding depth of 250).
· Equipped with a steel drawing holder for frequent, practical use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E35-1216A-N

 
Part Number
E35-1216A-N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 1200 Dimension vertical H(mm) 1600 Dimension depth D(mm) 350
Material Iron Protection function (environmentally resistant) IP4X Intermediate plate Iron circuit board
Installation Indoor Color Light beige paint (5Y7/1) Door model Both doors
IP supplementary information NA Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as an eye bolt is included.

Please check the type/dimensions/specifications of the part E35-1216A-N in the E-A-N / Independent Control Panel Cabinet / Base Not Included, Depth: 350 mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)