(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TVC・TVC Series Terminal Box (Waterproof, Dustproof Design)

TVC・TVC Series Terminal Box (Waterproof, Dustproof Design)

TVC series is a small, waterproof/dustproof terminal box that is suitable for stowing relays and terminal blocks.

[Features]
· A small, waterproof/dustproof, terminal box which is suitable for stowing relays and terminal blocks.
· The structure of the terminal box opening periphery has a simple rain deflector that improves the product's effective dustproof/waterproof performance.
· The base plate has holes inserted into it for mounting IEC rails.
· Cover-securing screws are a fall prevention mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TVC8-11
TVC8-12
TVC8-13
TVC8-22
TVC8-23
TVC8-24
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
1 Piece(s) 14 Day(s) or more 10100100
1 Piece(s) 16 Day(s) or more 10100200
1 Piece(s) 14 Day(s) or more 10100300
1 Piece(s) 14 Day(s) or more 10200200
1 Piece(s) 14 Day(s) or more 10200300
1 Piece(s) 14 Day(s) or more 10200400

Loading...

  1. 1

Basic Information

Type Relay Box Dimension depth D(mm) 80 Material Iron
Protection function (environmentally resistant) IP54 Intermediate plate Iron circuit board Installation Indoor
Color Light beige paint (5Y7/1) Door model Cover / Screw-Fastener IP supplementary information Category 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)