(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

KOG / Public Building Construction Standard Waterproof Pull Box (with Waterproof/Dustproof Sealing)

KOG / Public Building Construction Standard Waterproof Pull Box (with Waterproof/Dustproof Sealing)

[Features]
· Stainless steel (SUS 304) is used as a constituent material.
- Waterproof stainless steel pull box with packing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
150X150X75KOG
150X150X100KOG
150X150X150KOG
200X200X100KOG
200X200X150KOG
200X200X200KOG
250X250X100KOG
250X250X150KOG
250X250X200KOG
250X250X250KOG
300X300X100KOG
300X300X150KOG
300X300X200KOG
300X300X250KOG
300X300X300KOG
350X350X200KOG
350X350X300KOG
350X350X350KOG
400X400X200KOG
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
1 Piece(s) 32 Day(s) or more 1015015075
1 Piece(s) 32 Day(s) or more 10150150100
1 Piece(s) 32 Day(s) or more 10150150150
1 Piece(s) 32 Day(s) or more 10200200100
1 Piece(s) 32 Day(s) or more 10200200150
1 Piece(s) 32 Day(s) or more 10200200200
1 Piece(s) 32 Day(s) or more 10250250100
1 Piece(s) 32 Day(s) or more 10250250150
1 Piece(s) 32 Day(s) or more 10250250200
1 Piece(s) 32 Day(s) or more 10250250250
1 Piece(s) 32 Day(s) or more 10300300100
1 Piece(s) 32 Day(s) or more 10300300150
1 Piece(s) 32 Day(s) or more 10300300200
1 Piece(s) 32 Day(s) or more 10300300250
1 Piece(s) 32 Day(s) or more 10300300300
1 Piece(s) 32 Day(s) or more 10350350200
1 Piece(s) 32 Day(s) or more 10350350300
1 Piece(s) 32 Day(s) or more 10350350350
1 Piece(s) 32 Day(s) or more 10400400200

Loading...

  1. 1

Basic Information

Material Iron Protection function (environmentally resistant) IP44 Intermediate plate Without Circuit Board
Installation Outdoors Color Primer paint (N7) Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)