(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø22 Series Emergency Stop Push Button Switch, AR22 (Part Numbers)

ø22 Series Emergency Stop Push Button Switch, AR22
  • On Sale Till 30/06/2024

[Features]
· Can be mounted with a button knob installed on the control panel

Part Number

Configured Part Number is shown.

AR22VSL-11E3R

Part Number
AR22VSL-11E3R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Shape Contact Configuration Push button operation Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
1 Piece(s) 88 Day(s) -Illuminated pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, medium1a / 1bPush to lock, turn to resetCE / UL / TUV / CCC / CSA443092Includes white arrowφ29LEDAC/DC24

Loading...

  1. 1

Basic Information

Card included NA Terminal shape Screw terminal Mounting Hole For both ø 22.3 and ø 25.5 mm
Button color Red Protection function (environmentally resistant) IP65, IP65F Specifications Circular Frame
With transformer NA Current Capacity at VDC 24(A) 6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)