(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Single-action waterproof connector based on the NRW series that complies with European safety standards.
[Features]
・ Protection circuit structure: Earth contact with sequence (priority contact) structure
・ Single-action waterproof connector that uses high-strength plastic with excellent weather resistance for the shell
・ European safety standard compliant product (EN61984 compliant TÜV certification)
·UL/CSA standard certified products available (UL: UL1977, CSA: C22.2 No.182.3)
[Applications]
・ It is ideal for connecting cables for various outdoor equipment, including semiconductor manufacturing equipment
Japanese Only
Part Number
Configured Part Number is shown.
NEW-203-ADM8
The product has an earth with a preferential contact structure and has been used in a lot of semiconductor manufacturing equipment and various outdoor devices.
(Insulation resistance) It was 2,000 MΩ or more when the insulation resistance between the closest conductors was measured at the specified voltage.
(Withstand voltage) No abnormality such as a short-circuit occurred when the specified voltage was applied between the closest conductors for 1 minute.
(Contact resistance) the conductor resistance when a pair of contacts was connected to the regular length was 5 mΩ or less.
(Vibration resistance) In a vibration test, no functional hindrance was observed, and the contact resistance was 5 mΩ or less.
(Impact) In an impact test, no functional hindrance was observed, and the contact resistance was 5 mΩ or less.
(Humidity resistance) after a humidity test, no functional hindrance was observed, and the insulation resistance was 10 MΩ or more.
(Temperature cycle) after a temperature cycle test, no functional hindrance was observed, and the insulation resistance was 2,000 MΩ or more.
(Salt spray) after a salt spray test, no functional hindrance was observed, and the contact resistance is 5 mΩ or less.
(Waterproof) No evidence of immersion was observed after leaving the product under water pressure of 40 kPa for 24 hours under normal use.
Waterproof | Waterproof connector [Waterproof Function IP-67 When Connected ] (IP-68 class can also be negotiable) |
---|---|
Locking Method | One-touch locking method |
Mechanism / material features | ○Protection circuit structure: It has an earth contact with a sequence (priority contact) structure. ○The shell is made of high-strength plastic with high weather resistance 〇Lightweight and durable 〇It can be installed in narrow places by using L-shaped base |
About the standard | ○European safety standard compliant product (EN61984 compliant TUV certification) ○UL/CSA standard certified product (UL: UL1977 CSA: C22.2 No. 182.3) |
Connection Method | soldering |
*-1 All products are UL, CSA and TÜV certified. It is not necessary to specify the standard by the product name.
Part Number |
---|
NEW-203-ADM8 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Ambient temperature limit during rated current use (TUV products only) (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 16 Day(s) or more | Male | 3 | Cable Connection | 15 | Adapter | General Shape | 20 | Normal-core type | 7.0 to 8.5 | #14 | NA | +80 | NEW-203-PF8 [straight plug] | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NEW |
---|---|---|---|---|---|
Allowable Voltage(V) | 250 | Wire connection method | Solder | Connection direction | Straight |
Representative Standard | UL / TUV / CSA | Operating Temperature Range(°C) | -25 to +85 | Screw for Pipes | NA |
Shell plating treatment | Unprocessed | Contact plating treatment | Silver |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy