(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pan-Ty Tefzel Cable Tie【50-1,000 Pieces Per Package】 (Part Numbers)

Pan-Ty Tefzel Cable Tie

[Features]
· Strong against gammer radiation, and distinguished about weather resistance, UV resistance and chemical resistance.
· Suitable for use at high temperature. The highest operating temperature is 170°C.
· Tefzel is flame-retardant to comply with UL94V-0.
· Aquablue and natural color are available depending on type.
[Applications]
· Suitable for use at high temperature.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PLT1M-M79

Features

●Excellent in chemical resistance, ultraviolet rays resistance, weather resistance and resistance to gamma radiation.
●Conforms to 94V-0 with UL flame retardancy.
●The maximum working temperature is 170° and it is suitable under high temperature use.

Usage

●Petroleum refining factories, chemical plants, nuclear power plants, chemicals, places where heat resistance is required.

Specification

●For indoor, outdoor 
●Working Temperature Range: -60 to 170°C
●UL Standard Product 
●CSA Standard

Materials

●Tefzel(fluorocarbon resin)

Warning

●Tefzel is a registered trademark of DUPONT CO., LTD.
Part Number
PLT1M-M79
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Flame retardant grade (main raw materials) Representative Standard Recommended tools Features Thickness
(mm)
Tensile Strength
(N)
Specification environment JAN Code Trusco Code Operating temperature range (Min - Max)
(°C)

1,000 Pieces Per Package

1 Pack(s) 1 Day(s) 10221022.5-[Other] Natural-----1.180-0074983332915403-7146-60 to 170

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PLT1M-M79 in the Pan-Ty Tefzel Cable Tie series.

Products like this...

Part Number
PLT1M-C76
PLT1M-M76
PLT2I-C76
PLT2I-M76
PLT2I-M79
PLT2S-C76
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Flame retardant grade (main raw materials) Representative Standard Recommended tools Features Thickness
(mm)
Tensile Strength
(N)
Specification environment JAN Code Trusco Code Operating temperature range (Min - Max)
(°C)

100 Pieces Per Package

1 Pack(s) 1 Day(s) 10221022.5Fluororesin[Other] Aqua blueChemical-Resistant / Flame Retardant / Weather-ResistantUL94V-0UL / CUL / CSAGTS/PTSMiniature------59 to +170

1,000 Pieces Per Package

1 Pack(s) 1 Day(s) 10221022.5Fluororesin[Other] Aqua blueChemical-Resistant / Flame Retardant / Weather-ResistantUL94V-0UL / CUL / CSAGTS/PTSMiniature------59 to +170

100 Pieces Per Package

1 Pack(s) 1 Day(s) 10512033.4Fluororesin[Other] Aqua blueChemical-Resistant / Flame Retardant / Weather-ResistantUL94V-0UL / CUL / CSAGTS/PTSIntermediate------59 to +170

1,000 Pieces Per Package

1 Pack(s) 1 Day(s) -512033.4Fluororesin[Other] Aqua blueChemical-Resistant / Flame Retardant / Weather-ResistantUL94V-0UL / CUL / CSAGTS/PTSIntermediate------59 to +170

1,000 Pieces Per Package

1 Pack(s) 1 Day(s) -512033.4Fluororesin[Other] NaturalChemical-Resistant / Flame Retardant / Weather-ResistantUL94V-0UL / CUL / CSAGTS/PTSIntermediate------59 to +170

100 Pieces Per Package

1 Pack(s) 1 Day(s) 10481884.8Fluororesin[Other] Aqua blueChemical-Resistant / Flame Retardant / Weather-ResistantUL94V-0UL / CUL / CSAGTS/PTSStandard------59 to +170

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)