(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nylon Zip Ties【1-1,000 Pieces Per Package】 (Part Numbers)

Nylon Zip Ties

Click this image to zoom it.

Move the mouse over the image to zoom

  • Nylon Zip Ties
  • Nylon Zip Ties

Thoroughly checked and standard-compliant zip tie that assures security based on supporting data.

[Features]
・Used for securing wires to panels, walls, ceilings, etc.
・The head of the zip tie bends easily to enable bundling even after the clamps have been secured.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PLT6LH-C
PLT6LH-L
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Flame retardant grade (main raw materials) Representative Standard Features Thickness
(mm)
Tensile Strength
(N)
Specification environment JAN Code Trusco Code Operating temperature range (Min - Max)
(°C)

100 Pieces Per Package

1 Pack(s) 25 Day(s) -1525567.6[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2UL / CUL / CSALight heavy------60 to +85

50 Pieces Per Package

1 Pack(s) 25 Day(s) -1525567.6[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2UL / CUL / CSALight heavy------60 to +85