(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nylon Zip Ties【1-1,000 Pieces Per Package】 (Part Numbers)

Nylon Zip Ties

Click this image to zoom it.

Move the mouse over the image to zoom

  • Nylon Zip Ties
  • Nylon Zip Ties

Thoroughly checked and standard-compliant zip tie that assures security based on supporting data.

[Features]
・Used for securing wires to panels, walls, ceilings, etc.
・The head of the zip tie bends easily to enable bundling even after the clamps have been secured.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PLT2H-L

Part Number
PLT2H-L
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Flame retardant grade (main raw materials) Representative Standard Features Thickness
(mm)
Tensile Strength
(N)
Specification environment JAN Code Trusco Code Operating temperature range (Min - Max)
(°C)

50 Pieces Per Package

1 Pack(s) 1 Day(s) 10512067.6[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2UL / CUL / CSAHeavy------60 to +85

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PLT2H-L in the Nylon Zip Ties series.

Products like this...

Part Number
PLT.6SM-M0
PLT.6SM-M30
PLT.7M-CJ
PLT2I-C
PLT2I-C0
PLT2I-C30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Flame retardant grade (main raw materials) Representative Standard Features Thickness
(mm)
Tensile Strength
(N)
Specification environment JAN Code Trusco Code Operating temperature range (Min - Max)
(°C)

1,000 Pieces Per Package

1 Pack(s) 12 Day(s) -15711.8[Nylon] Weatherproof nylon 66BlackFlame Retardant / Weather-ResistantUL94V-2UL / CUL / CSASub-miniature------60 to +85

1,000 Pieces Per Package

1 Pack(s) 12 Day(s) -15711.8[Nylon] Heat resistance nylon 66BlackFlame Retardant / Heat ResistantUL94V-2UL / CUL / CSASub-miniature------60 to +115

100 Pieces Per Package

1 Pack(s) 12 Day(s) -17792.3[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2UL / CUL / CSAMiniature------60 to +85

100 Pieces Per Package

1 Pack(s) 12 Day(s) -512033.6[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2UL / CUL / CSAIntermediate------60 to +85

100 Pieces Per Package

1 Pack(s) 12 Day(s) -512033.6[Nylon] Weatherproof nylon 66BlackFlame Retardant / Weather-ResistantUL94V-2UL / CUL / CSAIntermediate------60 to +85

100 Pieces Per Package

1 Pack(s) 12 Day(s) -512033.6[Nylon] Heat resistance nylon 66BlackFlame Retardant / Heat ResistantUL94V-2UL / CUL / CSAIntermediate------60 to +115

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)