(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mount secured with Screws Inserted from 4 Directions【100-500 Pieces Per Package】

Mount secured with Screws Inserted from 4 Directions

General cable tie mount (secured with screws).

[Features]
· Cabinets such as BX, FX, RX, PO, etc. can be rendered independent.
· Enables stable independent installation with minimal free play.
· Has superior earthquake resistance.
· Enables easy leveling with adjustment screws.
· Simple installation using optional level adjusters and wire support fixtures.
· Page colors are according to numbers in the following table.
· Add a K to the end of the part number for cream color.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ABM2S-S6-D
ABM3H-S6-T
ABM4H-S6-T
ABM100-S6-C
ABM100-S6-C69
ABM100-S6-D
ABM100-S6-D69
ABM112-S6-C
ABM112-S6-C69
ABM112-S6-D
ABMM-D
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Overall Length
(mm)
Width
(mm)
Used Zip tie width
(mm)
Color Features Mounting/fixing method Mounting hole diameter
(φ・mm)
Material

500 Pieces Per Package

1 Pack(s) 12 Day(s) Resin25.425.42.3 to 4.8White25.4M34.0ABS

200 Pieces Per Package

1 Pack(s) 12 Day(s) Nylon38.138.12.3 to 8.9White38.1M35.2Nylon 66

200 Pieces Per Package

1 Pack(s) 12 Day(s) Nylon50.850.82.3 to 8.9White□50.8M35.2Nylon 66

100 Pieces Per Package

1 Pack(s) 12 Day(s) ---2.3 to 4.8White25.4M33.7Nylon 66

100 Pieces Per Package

1 Pack(s) 12 Day(s) Nylon25.425.42.3 to 4.8Ivory25.4M33.7Flame retardant nylon 66

500 Pieces Per Package

1 Pack(s) 12 Day(s) Nylon25.425.42.3 to 4.8White25.4M33.7Nylon 66

500 Pieces Per Package

1 Pack(s) 12 Day(s) Nylon25.425.42.3 to 4.8Ivory25.4M33.7Flame retardant nylon 66

100 Pieces Per Package

1 Pack(s) Quote Nylon28.428.42.3 to 4.8White28.4M33.7Nylon 66

100 Pieces Per Package

1 Pack(s) 12 Day(s) Nylon28.428.42.3 to 4.8Ivory28.4M33.7Flame retardant nylon 66

500 Pieces Per Package

1 Pack(s) 12 Day(s) Nylon28.428.42.3 to 4.8White28.4M33.7Nylon 66

500 Pieces Per Package

1 Pack(s) 12 Day(s) ---2.3 to 3.6White□19.1Adhesive TapeNAABS

Loading...

  1. 1

Basic Information

Operating Environment Indoor

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)