(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cord Connector Body (Twist Lock) (Part Numbers)

Cord Connector Body (Twist Lock)

It has a twist lock cord connector body that is particular about quality and workability and
can be used for relay by connecting electric cables and combining it with a plug.
[Features]
Lineup from 15 A to 100 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
Rubber covers, nylon covers, polycarbonate covers, etc., are available for the covers so that they can be used according to the purpose.

PDF

Part Number

Configured Part Number is shown.

3124R

Features

●A soft resin cover of flame retardant material.
●Use terminal M4 screw.
●Connection method is crimp terminal type.

Specification

●Applicable Cable(mm2):2CT.VCT3.5
●SPQ(piece):5
Part Number
3124R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color φA dimensions
(mm)
φB dimensions
(mm)
φC dimensions
(mm)
L Dimension
(mm)
1 Piece(s) 12 Day(s) or more -[Other] Ground insulation type 2P hook type25015AvailablePSE754040Rubber cover typeBlack----

Loading...

  1. 1
 

Basic Information

Type Cord connector body

Please check the type/dimensions/specifications of the part 3124R in the Cord Connector Body (Twist Lock) series.

Products like this...

Part Number
2224N
2324R
3114N
3224N-L6
3224N-L6-IV
3224R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color φA dimensions
(mm)
φB dimensions
(mm)
φC dimensions
(mm)
L Dimension
(mm)
1 Piece(s) 16 Day(s) or more -[Other] 2P hook type25020NAPSE8238.438.4Nylon cover typeBlack38.4-3482
1 Piece(s) 16 Day(s) or more -[Other] 2P hook type25030NAPSE1005555Rubber cover typeBlack5515--
1 Piece(s) 12 Day(s) or more -[Other] Ground insulation type 2P hook type12515NAPSE694040Nylon cover typeBlack---69
1 Piece(s) 12 Day(s) or more -[Other] Ground insulation type 2P hook type25020AvailablePSE86.54545Nylon cover typeBlack45-39.586.5
1 Piece(s) 16 Day(s) or more -[Other] Ground insulation type 2P hook type25020AvailablePSE86.54545Nylon cover typeWhite45-39.586.5
1 Piece(s) 1 Day(s) -[Other] 3P hook type25020NAPSE904646Rubber cover typeBlack4615--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)