(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

GT3 Series All Multitimers (Part Numbers)

GT3 Series All Multitimers

Various types such as off delay and star delta are also available.
[Features]
・ 100 to 240 V AC variable power supply
・ High accuracy achieved by adopting ceramic resonator oscillation counting method
・ Equipped with easy-to-read operation indicator light
・ DlN 48-mm square adapter can be changed to embedded type [Multi-mode (Analog setting) type]
・ With instant operation function on 0 scale
・ Realize multi-mode / multi-time limit that covers 96 models with 1 unit
・ A product that is compliant with major overseas safety standards. UL, c-UL certified product. Compliant with EN standards

PDF

Part Number

Configured Part Number is shown.

GT3W-A11AD24N

 
Part Number
GT3W-A11AD24N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Time specifications
(s)
Power Supply Voltage Dimension depth
(mm)
Contact Configuration AC output specification (Ω load) DC output specification (Ω load) Delay operation Flicker operation Interval operation Star/Delta Sequential operation Coarse/fine adjustment setting Input Calendar time setting Note
1 Piece(s) 16 Day(s) or more 10Timer0.1 to 21600/0.1 to 21600AC24V/DC24V82.8Time limit 1c + time limit 1cAC240V 3ADC30V 5A××Not applicable-

Loading...

  1. 1

Basic Information

Display method Analog Mounting Method Plug-in socket Output Method Relay
Representative Standard CE / UL / CUL / CSA Dimension vertical(mm) 40 Dimension width(mm) 36
One-shot operation ×

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)