(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

GT5Y Small Scale Timer (GT5Y-2SN1D24)

GT5Y Small Scale Timer GT5Y-2SN1D24

Time is switched to 4 ranges. Timed output 4c/3 A, 2c/5 A.
[Features]
・ Complete with on-delay, interval-on and flicker operation type
・ Variation in operating time ±0.2% ±20 ms or less
・ Miniature size in pursuit of space saving
・ OUT (output) / POWER (power supply) with LED display
・ A product that is compliant with major overseas safety standards. UL, c-UL certified product. Compliant with EN standards

PDF

Part Number

Configured Part Number is shown.

GT5Y-2SN1D24

 
Part Number
GT5Y-2SN1D24
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTime specifications
(s)
Power Supply Voltage Contact Configuration AC output specification (Ω load) DC output specification (Ω load)
1 Piece(s) 16 Day(s) or more 100.1 to 1/0.2 to 10/1.2 to 60/12 to 600[Dedicated to DC] DC24V2cAC220V 5ADC30V 5A

Loading...

  1. 1

Basic Information

Type Timer Display method Analog Mounting Method Solder/socket
Output Method Relay Representative Standard CE / UL / CUL / CSA Dimension vertical(mm) 27.5
Dimension width(mm) 21 Dimension depth(mm) 65 Delay operation
Flicker operation × Interval operation × One-shot operation ×
Star/Delta × Sequential operation × Coarse/fine adjustment setting ×

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)