(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

BN-W/BNH-W Series Terminal Blocks【1-50 Pieces Per Package】 (Part Numbers)

BN-W/BNH-W Series Terminal Blocks

A wide range of UL, CSA, and TÜV certified products are available. Self-up and touch down types are also available.

[Features]
· The main body and end plate use UL certified resin for high flame retardancy (UL94V-O).
· In addition to 35 mm wide DIN rails, it can also be equipped to 30 mm wide C type rails.
· The 9.5 mm wide mark sheet can be used with all models.
· A 17 mm wide slide type mark sheet is also available (for BN10W to BN30W).
· If adjacent to a terminal block with a different current capacity and/or terminal screw, it can be assembled without an end plate (BN10W to BN150W).
· The large capacity series includes screw tightening and stud types.
· Types that mount directly to panels are also available.
· Adding and removing terminals in single pole units is easy to perform (BN10W to BN30W).
· Complies with JISC2811 "Terminal Block for Industrial Use" standards.
· Products comply with UL, CSA, and EN standards (TÜV certified) as standard.
· Includes UL, CSA, and TÜV marking (all models with fuse, except common terminal).
· Features certified UL standard field wiring (FW2) functionality.

PDF

Part Number

Configured Part Number is shown.

BN300NW2

 
Part Number
BN300NW2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Method Parts/Completed products Number of Poles
(Pole)
Screw Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Type Specifications Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Terminal width
(mm)
Built-in fuse
(A)
Rated conforming wire (stranded wire)
(mm2)
UL Standard CSA standard TÜV standard
1 Piece(s) 16 Day(s) or more 10DIN rail mountAssembled product2M10310310high-capacity typeStud Type44IncludedIncludedFail40.5NA150

Loading...

  1. 1

Basic Information

Wiring Method Screw Number of input/outputs 1 to 1 Terminal Cover Removable type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)