(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø30 Series Pilot Light (Part Numbers)

ø30 Series Pilot Light

ø30 series pilot light

[Features]
· Offers both variety and reliability.
· Heavy duty type that endures harsh environments.
· The protective structure is IP65 (IEC60529).
· The main models are UL and CSA certified and compliant with EN standards

PDF

Part Number

Configured Part Number is shown.

APN111DNY

 
Part Number
APN111DNY
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape Lamp socket
1 Piece(s) 16 Day(s) or more 10[Round] Circular.Yellow[Other] AC/DC12V[Available] IP65CE / UL / CCC / CSA404045Jet proof type/Oil proof typeNormal typeCuspBA9S

Loading...

  1. 1

Basic Information

Mounting Hole Size φ30.5 Light Source LED Terminal shape Screw terminal
Lock removing method NA

Please check the type/dimensions/specifications of the part APN111DNY in the ø30 Series Pilot Light series.

Products like this...

Part Number
APN111DNG
APN111DNR
APN116DDNG
APN116DDNPW
APN116DDNR
APN116DDNY
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape Lamp socket
1 Piece(s) 16 Day(s) or more 10[Round] Circular.Green[Other] AC/DC12V[Available] IP65CE / UL / CCC / CSA404045Jet proof type/Oil proof typeNormal typeCuspBA9S
1 Piece(s) 16 Day(s) or more 10[Round] Circular.[Red] Red.[Other] AC/DC12V[Available] IP65CE / UL / CCC / CSA404045Jet proof type/Oil proof typeNormal typeCuspBA9S
1 Piece(s) 16 Day(s) or more 10[Round] Circular.Green[Other] DC110V[Available] IP65-404082Jet proof type/Oil proof typeNormal typeCuspBA9S
1 Piece(s) 16 Day(s) or more 10[Round] Circular.[White] Pure White[Other] DC110V[Available] IP65-404082Jet proof type/Oil proof typeNormal typeCuspBA9S
1 Piece(s) 16 Day(s) or more 10[Round] Circular.[Red] Red.[Other] DC110V[Available] IP65-404082Jet proof type/Oil proof typeNormal typeCuspBA9S
1 Piece(s) 16 Day(s) or more 10[Round] Circular.Yellow[Other] DC110V[Available] IP65-404082Jet proof type/Oil proof typeNormal typeCuspBA9S

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)