(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MS-N Series, Standard / Box Injection AC Operation Reversible Electromagnetic Switch (Part Numbers)

Part Number

Configured Part Number is shown.

MS-2XN125 22KW 200V AC200V

 
Part Number
MS-2XN125 22KW 200V AC200V
Part NumberMinimum order quantityVolume DiscountDays to ShipMotor capacity/nominal thermal nominal size 440 VAC
(kW/A)
Motor Capacity / Thermal Nominal Size VAC 220
(kW/A)
Coil rated voltage
(V)
Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Frame Size Main circuit voltage
(V)
1 Piece(s) Quote -22/82AC200[Other] 2a2b x 2440436170N125200

Loading...

  1. 1

Basic Information

Operating Method Reversible format Number of Poles 3 Specifications Alternating current operation (boxed)
Finger protection/terminal cover NA

Please check the type/dimensions/specifications of the part MS-2XN125 22KW 200V AC200V in the MS-N Series, Standard / Box Injection AC Operation Reversible Electromagnetic Switch series.

Products like this...

Part Number
MS-2XN125 22KW 200V AC100V
MS-2XN125 22KW 400V AC100V
MS-2XN125 22KW 400V AC200V
MS-2XN125 30KW 200V AC100V
MS-2XN125 30KW 200V AC200V
MS-2XN125 30KW 400V AC100V
Part NumberMinimum order quantityVolume DiscountDays to ShipMotor capacity/nominal thermal nominal size 440 VAC
(kW/A)
Motor Capacity / Thermal Nominal Size VAC 220
(kW/A)
Coil rated voltage
(V)
Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Frame Size Main circuit voltage
(V)
1 Piece(s) Quote -22/82AC100[Other] 2a2b x 2440436170N125200
1 Piece(s) Quote 22/42-AC100[Other] 2a2b x 2440436170N125400
1 Piece(s) Quote 22/42-AC200[Other] 2a2b x 2440436170N125400
1 Piece(s) Quote -30/105AC100[Other] 2a2b x 2440436170N125200
1 Piece(s) Quote -30/105AC200[Other] 2a2b x 2440436170N125200
1 Piece(s) Quote 30/54-AC100[Other] 2a2b x 2440436170N125400

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)