(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetic Contactors SRLD Series

Magnetic Contactors SRLD Series

Just by energizing the input coil for about 0.5 seconds mechanically holds shut, tripping is performed by energizing the tripping coil.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SRLD-K100 MC-DC100V MT-DC100V 4A5B
SRLD-K100 MC-DC100V MT-DC100V 8A1B
SRLD-K100 MC-DC125V MT-DC125V 5A4B
Part NumberMinimum order quantityVolume DiscountDays to ShipAuxiliary Contact Supply operation coil
(V)
Tripping operation coils
(V)
1 Piece(s) Quote [Other] 4a5bDC100DC100
1 Piece(s) Quote [Other] 8a1bDC100DC100
1 Piece(s) Quote [Other] 5a4bDC125DC125

Loading...

  1. 1

Basic Information

Dimension length(mm) 66 Dimension width(mm) 56 Dimension thickness(mm) 156
Specifications Machine Latch System (DC Operation) Frame Size K100 Finger protection/terminal cover NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)