(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø22 LW Series Control Unit (Part Numbers)

ø22 LW Series Control Unit

Light-touch construction for ease of use. Suited for food or packaging machinery with frequent switch usage.

[Features]
· Light, easy control.
· Mountable in small, tight groups, with the contact units still easy to remove.
· Uses a separate locking-lever removal system with a bayonet mechanism.
· Two types of contacts: gold (silver with gold cladding) and silver.
· Protective constructions include anti-spray and IP65 (IEC60529) (enclosed buzzer).
· UL and CSA certified; conforms to EN standard (except for buzzer).

PDF

Part Number

Configured Part Number is shown.

LW1L-M2C24VR

 
Part Number
LW1L-M2C24VR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Push button operation Button color Contact Configuration Terminal shape Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details
1 Piece(s) 16 Day(s) or more 10RoundMomentary-2c[Other] PCB terminal54.125.825.80.10.1CuspAC/DC24GoldLED2c

Loading...

  1. 1

Basic Information

Mounting Hole Ø22.3 Guard included NA Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CCC / CSA Illuminated lens-type × Lock removing method Available

Please check the type/dimensions/specifications of the part LW1L-M2C24VR in the ø22 LW Series Control Unit series.

Products like this...

Part Number
LW1B-M1C1VY
LW1B-M1C1W
LW1B-M1C1Y
LW1L-M3C14A
LW1L-M3C14G
LW1L-M3C14R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Push button operation Button color Contact Configuration Terminal shape Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details
1 Piece(s) 16 Day(s) or more 10RoundMomentaryYellow1c[Other] PCB terminal50.425.825.80.10.1Flat TypeNon-illumination typeGoldNon-illumination type1c
1 Piece(s) 16 Day(s) or more 10RoundMomentary-1cSolder terminal/tab terminal5426.525.80.10.1Flat TypeNon-illumination typeGoldNon-illumination type1c
1 Piece(s) 16 Day(s) or more 10RoundMomentaryYellow1cSolder terminal/tab terminal5426.525.80.10.1Flat TypeNon-illumination typeGoldNon-illumination type1c
1 Piece(s) 16 Day(s) or more 10RoundMomentaryAmber1cSolder terminal/tab terminal6230300.10.1LargeAC/DC24GoldLED1c
1 Piece(s) 16 Day(s) or more 10RoundMomentary-1cSolder terminal/tab terminal6230300.10.1LargeAC/DC24GoldLED1c
1 Piece(s) 16 Day(s) or more 10RoundMomentary-1cSolder terminal/tab terminal6230300.10.1LargeAC/DC24GoldLED1c

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)