(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø16 XA Series, Emergency Stop Switch (Part Numbers)

ø16 XA Series, Emergency Stop Switch

ø16 XA Series Emergency Stop Switch.
[Features]
・ 4 contacts of ø16, short body 27.9 mm push-button switch for emergency stop
・ Safe break action with maximum safety
・ Panel depth dimension is 27.9 mm for all 1 to 4 contacts
・ Illuminated type achieves the same depth dimension as non-illuminated type
・ Available with 1 to 4 main contacts (b contact) and 1 monitor contact (a contact)
・ It supports 2 types of reset operations (Push Lock Pull or Turn Reset)
・ Direct circuit operation function (Compliant with IEC60947-5-5: section 5.2, IEC60947-5-1 Annex K)
・ Safety lock mechanism (IEC60947-5-5: section 6.2)
・ Protection structure IP65 (IEC60529)
・ Contacts are gold plated contacts
・ Two button sizes are available: ø29 (medium size) and ø40 (large size)
・ Non-illuminated button colors are available in 2 types for "emergency stop" red and "stop" gray (Gray only has medium-sized buttons)
・ Dark red (R): Munsell code 5R4/12 (Approximation)
・ Bright red (RH): Munsell code 7.5R4.5/14 (Approximation)
・ UL, c-UL certified product and EN standard compliant product
・ UL emergency stop category certified product

PDF

Part Number

Configured Part Number is shown.

XA1E-BV404RH

 
Part Number
XA1E-BV404RH
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Terminal shape Contact Configuration Push button operation Button color Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Specifications Button shape Contact configuration details Lock removing method
1 Piece(s) 16 Day(s) or more 10Non-illumination type emergency stopSolder terminal4b[Other] Push to lock, pull or turn to reset[Red] Bright red[Available] IP65404048.53Separate TypeLargeMain contact 4bNA

Loading...

  1. 1

Basic Information

Shape Mushroom shape Card included NA Name Plate NA
Mounting Hole φ 16.2 Representative Standard CE / UL / CUL / TUV / CCC / CSA Current Capacity at VDC 30(A) 2
Contact Material Gold

Please check the type/dimensions/specifications of the part XA1E-BV404RH in the ø16 XA Series, Emergency Stop Switch series.

Products like this...

Part Number
XA1E-BV302RH
XA1E-BV303VRH
XA1E-BV304RH
XA1E-BV411R
XA1E-BV411RH
XA1E-LV301Q4R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Terminal shape Contact Configuration Push button operation Button color Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Specifications Button shape Contact configuration details Lock removing method
1 Piece(s) 16 Day(s) or more 10Non-illumination type emergency stopSolder terminal2b[Other] Push to lock, pull or turn to reset[Red] Bright red[Available] IP6530.429.448.53Separate TypeMedium-SizedMain contact 2bNA
1 Piece(s) 26 Day(s) or more 10Non-illumination type emergency stop-3b--[Available] IP6530.429.449.53Separated ModelMediumMain Contact 3bN/A
1 Piece(s) 16 Day(s) or more 10Non-illumination type emergency stopSolder terminal4b[Other] Push to lock, pull or turn to reset[Red] Bright red[Available] IP6530.429.448.53Separate TypeMedium-SizedMain contact 4bNA
1 Piece(s) 12 Day(s) or more 10Non-illumination type emergency stopSolder terminal1a / 1b[Other] Push to lock, pull or turn to reset-[Available] IP65404048.53Separate TypeLargeMain contact 1b/monitor contact 1aNA
1 Piece(s) 16 Day(s) or more 10Non-illumination type emergency stopSolder terminal1a / 1b[Other] Push to lock, pull or turn to reset[Red] Bright red[Available] IP65404048.53Separate TypeLargeMain contact 1b/monitor contact 1aNA
1 Piece(s) 16 Day(s) or more 10Illuminated emergency stopSolder terminal1b[Other] Push to lock, pull or turn to reset-[Available] IP6530.429.448.53Separate TypeMedium-SizedMain contact 1bNA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)