(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø30 Series Control Unit (Part Numbers)

ø30 Series Control Unit

[Features]
· High reliability and an extensive lineup.
· Heavy-duty types for harsh environments.
· IP65 protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard.

PDF

Part Number

Configured Part Number is shown.

AVLN31611DNR

 
Part Number
AVLN31611DNR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details Features
1 Piece(s) 16 Day(s) or more 10[Illumination push-button] Illumination push-buttonPush to lock/turn to reset[Red] Red1a / 1bNA86.5UL / CCC / CSALargeAC100/110LED1a1bSocket: BA9S

Loading...

  1. 1

Basic Information

Mounting Hole Ø30.5 Shape Round Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Dimension width(mm) 40 Dimension vertical(mm) 40
Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10 Contact Material Silver

Please check the type/dimensions/specifications of the part AVLN31611DNR in the ø30 Series Control Unit series.

Products like this...

Part Number
ALFN21611DNY
ALFN22211DNA
ALFN22211DNG
AVLN32202DNR
AVLN32211DNR
AVLN32611DNR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details Features
1 Piece(s) 16 Day(s) or more 10[Illumination push-button] Illumination push-buttonMomentaryYellow1b / 1a[Available] With full guard86.5UL / CE / CSA / CCCCuspAC100/110LED1a1bSocket: BA9S
1 Piece(s) 12 Day(s) or more 10[Illumination push-button] Illumination push-buttonMomentaryAmber1b / 1a[Available] With full guard86.5UL / CE / CSA / CCCCuspAC/DC24LED1a1bSocket: BA9S
1 Piece(s) Same day 10[Illumination push-button] Illumination push-buttonMomentary[Green] Green1b / 1a[Available] With full guard86.5UL / CE / CSA / CCCCuspAC/DC24LED1a1bSocket: BA9S
1 Piece(s) 16 Day(s) or more 10[Illumination push-button] Illumination push-buttonPush to lock/turn to reset[Red] Red2bNA86.5UL / CSA / CCCLargeAC/DC24LED2bSocket: BA9S
1 Piece(s) Same day 10[Illumination push-button] Illumination push-buttonPush to lock/turn to reset[Red] Red1b / 1aNA86.5UL / CSA / CCCLargeAC/DC24LED1a1bSocket: BA9S
1 Piece(s) 16 Day(s) or more 10[Illumination push-button] Illumination push-buttonPush to lock/turn to reset[Red] Red1b / 1aNA86.5UL / CSA / CCCLargeAC200/220LED1a1bSocket: BA9S

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)