(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø22 Control Unit Anti-Operational Error Fitting

ø22 Control Unit Anti-Operational Error Fitting

ø22 TW series anti-operational error fitting

[Features]
· A fitting that covers the front of the flat push button to prevent erroneous operation or objects hitting it

PDF

Part Number

Configured Part Number is shown.

OLW-C

 
Part Number
OLW-C
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
2 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications Fitting for Preventing Incorrect Operation Apply TW series Material (Main Body) Metal (Steel/Zinc Plating)

Please check the type/dimensions/specifications of the part OLW-C in the ø22 Control Unit Anti-Operational Error Fitting series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)