(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø25 Control Unit Button Cover

ø25 Control Unit Button Cover

ø25 TWS series button cover

[Features]
· A metal mounting ring with rubber cover, further waterproofing push button switches (mounted the same way as a ring).
· Provides oil resistance as well.
· Ambient temperature: -5 to +60°C.
· Protruding button not included (change flat buttons into protruding ones for use)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OCS-11B
OCS-11G
OCS-11R
OCS-11Y
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSColor
2 Piece(s) 16 Day(s) or more 10Black
1 Piece(s) Same day 10Green
1 Piece(s) Same day 10Red
2 Piece(s) 16 Day(s) or more 10Yellow

Loading...

  1. 1

Basic Information

Specifications For Protruding Type Buttons Apply TWS series Material (Main Body) Rubber (nitrile)
Ambient Operating Temperature -5°C to +60°C Special Notes It cannot be used for the unit.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)