(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Waterproof and Oilproof Connector NT Series (Part Numbers)

Waterproof and Oilproof Connector NT Series
  • On Sale Till 31/03/2025

Waterproof and oil resistant circular connector for machine tools that uses nitrile rubber packing.
[Features]
・ Made of aluminum, lightweight and robust
・ Oil resistant with NBR seal
・ Safety design with earth contact
[Applications]
・ Ideal for cable connection of equipment with oil such as machine tools

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NT-504-PF16

Waterproof and oil-resistant connector for machine tools

Safety design with earth contacts has been used in many types of molding machines, etc.
(Insulation resistance) It was 5,000 MΩ or more when the insulation resistance between the closest conductors was measured at the specified voltage.
(Withstand voltage) No abnormality such as a short-circuit occurred when the specified voltage was applied between the closest conductors for 1 minute.
(Contact resistance) The conductor resistance when a pair of contacts was connected to the regular length was 3 mΩ or less.
(Salt spray) After the salt spray test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.

WaterproofWaterproof connector [Waterproof Function Is Equivalent to IP-67 When connected]
Locking MethodThread locking method
Mechanism / material features○Made of aluminum, lightweight and robust
○NBR packing is used to provide oil resistance.
○Safety design with earth contacts
About the standard"PSE" Electrical Appliances and Materials Safety Act of Japan compliant products available
Connection Methodsoldering

Soldering type contact array

Soldering type contact array

Attached table

Soldering type contact arrangement Attached table

Cables with appropriate specifications and structures for plugs and adapters should be used to achieve the waterproof function.

Part Number
NT-504-PF16
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative Standard Type of connector shape Connector shape characteristics Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9
1 Piece(s) 16 Day(s) or more -Female4Cable Connection30250StraightPSEPlugGeneral ShapeNormal-core type12.1 to 16.08.0NANT-504-CRM [panel receptacle]NT-504-RM [panel receptacle]-------

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NT
Wire connection method Solder Protection function (environmentally resistant) IP67 equivalent Shell Size 50
Operating Temperature Range(°C) -40 to +85 Screw for Pipes NA Shell plating treatment Satin chrome
Contact plating treatment Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)