(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AH16 Series Command Switch, Pilot Light (Part Numbers)

AH16 Series Command Switch, Pilot Light
  • On Sale Till 30/06/2024

[Features]
· Contacts separate facilitating easy addition or replacement of contacts

Part Number

Configured Part Number is shown.

AH164-ZTYE3

Part Number
AH164-ZTYE3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Model Class/Structure Terminal shape Special Notes Note
1 Piece(s) 66 Day(s) 10[Elongated] Elongated flat shapeYellowDC24[Available] IP40[LED] LEDCE / UL / TUV / CCC / CSA182434All voltage typesEnclosed typeFor solder/tab (#110)NA-

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 16.2

Please check the type/dimensions/specifications of the part AH164-ZTYE3 in the AH16 Series Command Switch, Pilot Light series.

Products like this...

Part Number
AH164-ZOM1
AH164-ZRH1
AH164-ZRM1
AH164-ZWE3
AH164-ZWH1
AH164-ZWH3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Model Class/Structure Terminal shape Special Notes Note
1 Piece(s) 66 Day(s) -[Round] Circular Protruding Types[Other] Orange[Other] AC220[Available] IP40NeonCE / UL / CCC / TUV / CSA181834All voltage typesEnclosed typeFor solder/tab (#110)NA-
1 Piece(s) 66 Day(s) -[Round] Circular Protruding TypesRed[Other] AC110[Available] IP40NeonCE / UL / CCC / TUV / CSA181834All voltage typesEnclosed typeFor solder/tab (#110)NA-
1 Piece(s) 66 Day(s) -[Round] Circular Protruding TypesRed[Other] AC220[Available] IP40NeonCE / UL / CCC / TUV / CSA181834All voltage typesEnclosed typeFor solder/tab (#110)NA-
1 Piece(s) 66 Day(s) -[Round] Circular Protruding Types[White] Milk WhiteDC24[Available] IP40[LED] LEDCE / UL / CCC / TUV / CSA181834All voltage typesEnclosed typeFor solder/tab (#110)NA-
1 Piece(s) 66 Day(s) -[Round] Circular Protruding Types[White] Milk White[Other] AC110[Available] IP40NeonCE / UL / CCC / TUV / CSA181834All voltage typesEnclosed typeFor solder/tab (#110)NA-
1 Piece(s) 66 Day(s) -[Round] Circular Protruding Types[White] Milk White[Other] AC110[Available] IP40[LED] LEDCE / UL / CCC / TUV / CSA412072With transformerEnclosed typeFor solder/tab (#110)NA-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)