(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AH16 Series Command Switch, Pilot Light (Part Numbers)

AH16 Series Command Switch, Pilot Light
  • On Sale Till 30/06/2024

[Features]
· Contacts separate facilitating easy addition or replacement of contacts

Part Number

Configured Part Number is shown.

AH165-ZT1GE3

Part Number
AH165-ZT1GE3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Model Class/Structure Terminal shape Special Notes Note
1 Piece(s) 14 Day(s) -[Elongated] Elongated flat shapeGreenAC/DC24[Available] IP65F[LED] LEDCE / UL / TUV / CCC / CSA182438All voltage typesOil-resistant/lockable terminalFor solder/tab (#110)Color display method: color plate-

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 16.2

Please check the type/dimensions/specifications of the part AH165-ZT1GE3 in the AH16 Series Command Switch, Pilot Light series.

Products like this...

Part Number
AH164-ZOM1
AH164-ZRH1
AH164-ZRM1
AH165-ZT1GE5
AH165-ZT1OE3
AH165-ZT1OE5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Model Class/Structure Terminal shape Special Notes Note
1 Piece(s) 66 Day(s) -[Round] Circular Protruding Types[Other] Orange[Other] AC220[Available] IP40NeonCE / UL / CCC / TUV / CSA181834All voltage typesEnclosed typeFor solder/tab (#110)NA-
1 Piece(s) 66 Day(s) -[Round] Circular Protruding TypesRed[Other] AC110[Available] IP40NeonCE / UL / CCC / TUV / CSA181834All voltage typesEnclosed typeFor solder/tab (#110)NA-
1 Piece(s) 66 Day(s) -[Round] Circular Protruding TypesRed[Other] AC220[Available] IP40NeonCE / UL / CCC / TUV / CSA181834All voltage typesEnclosed typeFor solder/tab (#110)NA-
1 Piece(s) 72 Day(s) -[Elongated] Elongated flat shapeGreenAC/DC24[Available] IP65F[LED] LEDCE / UL / CCC / TUV / CSA182438All voltage typesOil-resistant/lockable terminalFor solder/tab (#110)Color display method: color sheet-
1 Piece(s) 14 Day(s) -[Elongated] Elongated flat shape[Other] OrangeAC/DC24[Available] IP65F[LED] LEDCE / UL / CCC / TUV / CSA182438All voltage typesOil-resistant/lockable terminalFor solder/tab (#110)Color display method: color plate-
1 Piece(s) 72 Day(s) -[Elongated] Elongated flat shape[Other] OrangeAC/DC24[Available] IP65F[LED] LEDCE / UL / CCC / TUV / CSA182438All voltage typesOil-resistant/lockable terminalFor solder/tab (#110)Color display method: color sheet-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)