(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø16 Series Push-Button Switch, AH164/165/165-2 Types (Part Numbers)

ø16 Series Push-Button Switch, AH164/165/165-2 Types
  • On Sale Till 30/06/2024

· 3 types of light sources available (LED, incandescent, neon)

Part Number

Configured Part Number is shown.

AH165-TF5B11

Part Number
AH165-TF5B11
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Type Push button operation Button color Contact Configuration Terminal shape Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer
1 Piece(s) 66 Day(s) -[Elongated] Elongated flat shapePush ButtonAlternateBlack1a / 1bSolder/tab terminalNA52.5[Available] IP65FCE / UL / TUV / CSA2418Oil proof type-18 x 24Non-IlluminationNon-IlluminationNA

Loading...

  1. 1

Basic Information

Mounting Hole φ 16.2 Current Capacity at VAC 110(A) 1.5 Current Capacity at VDC 24(A) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)