(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø16 Series Push-Button Switch, AR16 Type (AR16E0R-C1S)

ø16 Series Push-Button Switch, AR16 Type AR16E0R-C1S
  • On Sale Till 30/06/2024

Integrated control and contacts for reduced panel depth (standard type)

Part Number

Configured Part Number is shown.

AR16E0R-C1S

Part Number
AR16E0R-C1S
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Guard included Dimension width
(mm)
Light Source Lamp working voltage
(V)
1 Piece(s) 88 Day(s) [Round] Circular Protruding TypesPush ButtonMomentaryBlue1cNA18Non-IlluminationNon-Illumination

Loading...

  1. 1

Basic Information

Mounting Hole φ 16.2 Terminal shape Solder/tab terminal Dimension depth(mm) 37.9
Protection function (environmentally resistant) IP65, IP65F Representative Standard CE / UL / CUL / TUV / CCC / CSA Dimension vertical(mm) 18
Specifications Standard Form With transformer NA Current Capacity at VAC 110(A) 1.5
Current Capacity at VDC 24(A) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)